2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 458491-80

Expand Table
EN
1/5
Reference
REF
Matière
MAT
DN [mm]
DNP [Pouces]
PN [bar]
D1 [mm]
D2 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
POIDS [kg]
V
1
2
3
4
5
6
7
458491-50
EPDM
50
2"
10
50
225
40
119
284
431
8.00
Valve open
458491-65
EPDM
65
2"1/2
10
65
225
40
134
307
454
9.00
Valve open
458491-80
EPDM
80
3"
10
80
225
50
149
332
479
10.00
Valve open
458491-100
EPDM
100
4"
10
100
225
50
170
371
520
12.00
Valve open
458491-125
EPDM
125
5"
10
125
225
50
180
405
600
16.00
Valve open
458491-150
EPDM
150
6"
10
150
225
60
210
454
654
20.00
Valve open
458491-200
EPDM
200
8"
10
200
310
60
265
598
833
31.00
Valve open
Show compressed display (7 configurable products)
Order numberBéné Inox 458491-80
ShorttextKnife gate valve - GJL250 cast iron body - 316 stainless steel gate - EPDM seat
Latest change19.06.2025 13:38:14
Unit

Classifications

CNS

CNSERPBASE Object Properties